See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 21.34
10 - 24 $ 19.84
25 - 99 $ 19.15
100 - 249 $ 16.73
250 - 499 $ 15.92
500 - 749 $ 14.65
750 - 999 $ 13.15
1000 - 9999 $ 13.11
  View datasheet for PCM1794AQDBRQ1 View product folder for PCM1794AQDBRQ1

Adjust your quantity during checkout

PCM1794AQDBRQ1-132-dB, 24-bit, 192-kHz advanced Segment, Audio Stereo Digital-to-Analog Converter

The PCM1794A-Q1 device is a monolithic, CMOS-integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-pin SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1794A-Q1 device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00