See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM1804S1IDBRQ1


Automotive 112dB SNR Stereo ADC With Differential Inputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.01
10 - 24 $ 5.42
25 - 99 $ 4.98
100 - 249 $ 4.46
250 - 499 $ 4.12
500 - 749 $ 3.63
750 - 999 $ 3.21
1000 - 9999 $ 2.79

Adjust your quantity during checkout

Texas Instruments PCM1804S1IDBRQ1

The PCM1804-Q1 device is a high-performance, single-chip stereo A/D converter with fully differential analog voltage input which uses a precision delta-sigma modulator and includes a linear-phase antialias digital filter and high-pass filter (HPF) that removes DC offset from the input signal. The PCM1804-Q1 device is suitable for a wide variety of mid- to high-grade consumer and professional applications, where excellent performance and 5-V analog supply and 3.3-V digital power-supply operation are required. The PCM1804-Q1 device can achieve both PCM audio and DSD format due to the precision delta-sigma modulator. The PCM1804-Q1 device is fabricated using an advanced CMOS process and is available in a small 28-pin SSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00