See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM1808PW


99dB SNR Stereo ADC With Single-Ended Inputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.04
10 - 24 $ 1.83
25 - 99 $ 1.71
100 - 249 $ 1.50
250 - 499 $ 1.40
500 - 749 $ 1.19
750 - 999 $ 1.01
1000 - 9999 $ 0.96

Adjust your quantity during checkout

Texas Instruments PCM1808PW

The PCM1808 device is a high-performance, low-cost, single-chip, stereo analog-to-digital converter with single-ended analog voltage input. The PCM1808 device uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1808 device supports master and slave mode and two data formats in serial audio interface.

The PCM1808 device supports the power-down and reset functions by means of halting the system clock.

The PCM1808 device is suitable for wide variety of cost-sensitive consumer applications requiring good performance and operation with a 5-V analog supply and 3.3-V digital supply. Fabrication of the PCM1808 device uses a highly advanced CMOS process. The device is available in a small, 14-pin TSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00