See datasheet for actual packaging/pinout drawings

Package | PIN:

PJT | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.63
10 - 24 $ 4.16
25 - 99 $ 3.88
100 - 249 $ 3.40
250 - 499 $ 3.19
500 - 749 $ 2.71
750 - 999 $ 2.28
1000 - 9999 $ 2.18
  View datasheet for PCM1850APJT View product folder for PCM1850APJT

Adjust your quantity during checkout

PCM1850APJT-101dB SNR Stereo ADC With 6x2 Channel MUX and PGA

The PCM1850A/1851A is a high–performance, low–cost, single–chip stereo analog–to–digital converter with a single–ended analog front end that consists of a 6–stereo–input multiplexer and wide–range PGA. The PCM1850A/1851A includes a delta–sigma modulator with 64–times oversampling, a digital decimation filter and a low–cut filter that removes the dc component of the input signal. For various applications, the PCM1850A/1851A supports two modes (master and slave) and four data formats through a serial control interface, SPI for the PCM1850A and I2C for the PCM1851A. The PCM1850A/1851A is suitable for a wide variety of cost–sensitive DVD/CD/MD recorder and receiver applications where good performance and operation from a 5–V analog supply and 3.3–V digital supply is required. The PCM1850A/1851A is fabricated using a highly advanced CMOS process and is available in a small 32–pin TQFP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00