See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

PCM1861EVM-PCM1861 110dB 2-Ch Hardware-Controlled Audio ADC With Universal Front End Evaluation Module

The PCM1861EVM (EVM) is an easy-to-use board for full evaluation of the four channel PCM1861 ADC. The included USB-12X board connects the EVM to the PC and provides 5V power. The EVM is controlled by PurePathTM Console which gives the ability to load, run and save scripts.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00