See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBT | 30

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM1862DBTR


103dB 2-Channel Software-Controlled Audio ADC With Universal Front End

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.71
10 - 24 $ 3.33
25 - 99 $ 3.13
100 - 249 $ 2.73
250 - 499 $ 2.55
500 - 749 $ 2.20
750 - 999 $ 1.88
1000 - 9999 $ 1.59

Adjust your quantity during checkout

Texas Instruments PCM1862DBTR

The PCM186x family of audio front-end devices takes a new approach to audio-function integration to ease compliance with European Ecodesign legislation while enabling high-performance end products. With no need for a 5-V supply or an external programmable-gain amplifier, smaller, smarter products are feasible at reduced cost.

The PCM186x's highly flexible audio front end supports input levels from small-mV microphone inputs to 2.1 VRMS line Inputs without external resistor dividers. The PCM186x family integrates many system-level functions that assist or replace some DSP functions.

All these features are available using a single 3.3V power supply. An integrated bandgap voltage reference provides excellent PSRR, so that a dedicated analog 3.3V rail may not be required.

Block Diagrams comparing the devices in the PCM186x can be found in Functional Block Diagram.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00