PCM1862EVM PCM1862 103-dB, 2-channel, software-controlled, audio ADC with universal front end evaluation module angled board image

PCM1862EVM

PCM1862 103-dB, 2-channel, software-controlled, audio ADC with universal front end evaluation module

Pricing

Qty Price
+

Features for the PCM1862EVM

  • Simple external 5V power connection or USB power from USB-I2X
  • All of the register programming can be done via USB through USB-I2X using PurePathTM Console
  • Headers and test points available for most signals to and from the PCM1862
  • Digital Audio can be streamed from the included SPDIF optical connectors or through a USB to a PC
  • An on board PCM9211 allows the EVM to receive and transmit digital audio via optical/SPDIF connectors

Description for the PCM1862EVM

The PCM1862EVM (EVM) is an easy-to-use board for full evaluation of the four channel PCM1862 ADC. The included USB-12X board connects the EVM to the PC and provides 5V power. The EVM is controlled by PurePathTM Console which gives the ability to load, run and save scripts.

Pricing

Qty Price
+