See datasheet for actual packaging/pinout drawings

PCM1863EVM


110 dB 2ch S/W Controlled Audio ADC With Universal Front End Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments PCM1863EVM

The PCM1863EVM evaluation module is an easy-to-use board for full evaluation of the four channel PCM1863 ADC. The included USB-12X board connects the EVM to the PC and provides 5V power. The EVM is controlled by PurePathTM Console which gives the ability to load, run and save scripts.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00