PCM1865EVM PCM1865 110dB 4-Ch Software-Controlled Audio ADC With Universal Front End Evaluation Module angled board image

PCM1865EVM

PCM1865 110dB 4-Ch Software-Controlled Audio ADC With Universal Front End Evaluation Module

Pricing

Qty Price
+

Features for the PCM1865EVM

  • Simple external 5V power connection or USB power from USB-I2X
  • All of the register programming can be done via USB through USB-I2X using PurePathTM Console
  • Headers and test points available for most signals to and from the PCM1865
  • Digital Audio can be streamed from the included SPDIF optical connectors or through a USB to a PC
  • An on board PCM9211 allows the EVM to receive and transmit digital audio via optical/SPDIF connectors

Description for the PCM1865EVM

The PCM1865EVM (EVM) is an easy-to-use board for full evaluation of the four channel PCM1865 ADC. The included USB-12X board connects the EVM to the PC and provides 5V power. The EVM is controlled by PurePathTM Console which gives the ability to load, run and save scripts.

Pricing

Qty Price
+