See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZF | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM1870AYZFT


90dB SNR Low-Power Stereo Audio ADC With Microphone Bias, ALC, Sound Effect, Notch Filter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.13
10 - 24 $ 4.63
25 - 99 $ 4.25
100 - 249 $ 3.81
250 - 499 $ 3.52
500 - 749 $ 3.10
750 - 999 $ 2.74
1000 - 9999 $ 2.38

Adjust your quantity during checkout

Texas Instruments PCM1870AYZFT

The PCM1870A is a low-power stereo ADC designed for portable digital audio applications, with line-input amplifier, boost amplifier, microphone bias, programmable gain control, sound effects, and auto level control (ALC). It is available in a 24-DSBGA (2.49-mm × 3.49-mm) package to save footprint. The PCM1870A accepts right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a 2- or 3-wire serial control port.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00