See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

PCM2706EVM-U-PCM2706 Evaluation Module

The PCM2706EVM-U is an evaluation module for the PCM2706C USB audio codec.

The EVM is supported by Windows® XP, Windows® Vista, Windows® 7, OSX and most operating systems which are compatible with USB class audio devices.

The PCM2706EVM-U connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00