See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PJT | 32

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM2706PJT


98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (I2S)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.45
10 - 24 $ 8.50
25 - 99 $ 7.94
100 - 249 $ 7.12
250 - 499 $ 6.65
500 - 749 $ 5.78
750 - 999 $ 5.01
1000 - 9999 $ 4.90

Adjust your quantity during checkout

Texas Instruments PCM2706PJT

The PCM2704/5/6/7 is TI's single-chip USB stereo audio DAC with USB-compliant full-speed protocol controller and S/PDIF. The USB-protocol controller works with no software code, but USB descriptors can be modified in some parts (for example, vendor ID/product ID) through the use of an external ROM (PCM2704/6), SPI (PCM2705/7), or on request. The modification of the USB descriptor through external ROM or SPI must comply with USB-IF guidelines, and the vendor ID must be your own ID as assigned by the USB-IF. The descriptor also can be modified by changing a mask; contact your representative for details. The PCM2704/5/6/7 employs SpAct architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback with low clock jitter.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00