See datasheet for actual packaging/pinout drawings

Package | PIN:

PJT | 32

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.33
10 - 24 $ 7.49
25 - 99 $ 7.00
100 - 249 $ 6.27
250 - 499 $ 5.86
500 - 749 $ 5.10
750 - 999 $ 4.41
1000 - 9999 $ 4.32
  View datasheet for PCM2707CPJT View product folder for PCM2707CPJT

Adjust your quantity during checkout

PCM2707CPJT-Stereo Audio DAC with Full Speed USB Interface, Single-Ended Headphone Output, and S/PDIF

The PCM270xC are TI’s single-chip USB stereo audio digital-to-analog converters (DACs) with USB 2.0 compliant full-speed protocol controller and S/PDIF. The USB-protocol controller works with no software code, but USB descriptors can be modified in some areas (for example, vendor ID/product ID) through the use of an external ROM (PCM2704C and PCM2706C) or serial peripheral interface (SPI) (PCM2705C and PCM2707C). The PCM270xC also employ SpAct architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog phase-locked loops (PLLs) with SpAct enable playback with low clock jitter.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00