PCM2707EVM-U PCM2707 Evaluation Module angled board image

PCM2707EVM-U

PCM2707 Evaluation Module

Pricing

Qty Price
+

Features for the PCM2707EVM-U

  • Full-featured evaluation module for the PCM2707C audio codec
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Description for the PCM2707EVM-U

    The PCM2707EVM-U is an evaluation module for the PCM2707C USB audio codec.

    The EVM is supported by Windows® XP, Windows® Vista, Windows® 7, OSX and most operating systems which are compatible with USB class audio devices.

    The PCM2707EVM-U connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM.

    Pricing

    Qty Price
    +