See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.98
10 - 24 $ 9.28
25 - 99 $ 8.96
100 - 249 $ 7.82
250 - 499 $ 7.45
500 - 749 $ 6.85
750 - 999 $ 6.10
1000 - 9999 $ 6.10
  View datasheet for PCM2901E View product folder for PCM2901E

Adjust your quantity during checkout

PCM2901E-Stereo USB1.1 CODEC with line-out, Self-powered (HID Interface)

The PCM2901/2903 is TI’s single-chip USB stereo audio codec with USB-compliant full-speed protocol controller and S/PDIF (only PCM2903). The USB protocol controller works with no software code, but the USB descriptors can be modified in some areas (for example, vendor ID/product ID). The PCM2901/2903 employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter and with independent playback and record sampling rates.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00