PCM2902CEVM-U PCM2902C Evaluation Module angled board image

PCM2902CEVM-U

PCM2902C Evaluation Module

Pricing

Qty Price
+

Features for the PCM2902CEVM-U

  • Full-featured evaluation module for the PCM2900EVM-U and PCM2902EVM-U USB audio codec’s.
  • Fully compliant with USB2.0 specification
  • USB adaptive mode for playback
  • USB asynchronous mode for record
  • Full-speed transceivers
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation.

Description for the PCM2902CEVM-U

The PCM2900CEVM-U and PCM2902EVM-U are evaluation modules for the PCM2900C/2902C USB audio codec’s.

The EVM is supported by Windows® XP, Windows® Vista, Windows® 7, OSX and most operating systems which are compatible with USB class audio devices.

The PCM2900EVM-U and PCM2902EVM-U connect to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM.

    Pricing

    Qty Price
    +