See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.79
10 - 24 $ 8.17
25 - 99 $ 7.89
100 - 249 $ 6.89
250 - 499 $ 6.56
500 - 749 $ 6.04
750 - 999 $ 5.42
1000 - 9999 $ 5.40
  View datasheet for PCM2903CDB View product folder for PCM2903CDB

Adjust your quantity during checkout

PCM2903CDB-Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface)

The PCM2903C is TI’s single-chip, USB, stereo audio codec with a USB-compliant full-speed protocol controller and S/PDIF. The USB protocol controller requires no software code. The PCM2903C employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter, as well as independent playback and record sampling rates.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00