See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.92
10 - 24 $ 9.22
25 - 99 $ 8.90
100 - 249 $ 7.78
250 - 499 $ 7.40
500 - 749 $ 6.81
750 - 999 $ 6.06
1000 - 9999 $ 6.06
  View datasheet for PCM2904DB View product folder for PCM2904DB

Adjust your quantity during checkout

PCM2904DB-Stereo USB1.1 CODEC with line-out, Bus-powered (HID Interface + 500mA USB Current)

The PCM2904/2906 is Texas Instruments single-chip USB stereo audio codec with USB-compliant full-speed protocol controller and S/PDIF (PCM2906 only). The USB protocol controller works with no software code, but the USB descriptors can be modified in some areas (for example, vendor ID/product ID). The PCM2904/2906 employs SpAct™ architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter and with independent playback and record sampling rates.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00