See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.23
10 - 24 $ 9.20
25 - 99 $ 8.59
100 - 249 $ 7.71
250 - 499 $ 7.19
500 - 749 $ 6.26
750 - 999 $ 5.42
1000 - 9999 $ 5.31
  View datasheet for PCM2906CDBR View product folder for PCM2906CDBR

Adjust your quantity during checkout

PCM2906CDBR-Stereo USB CODEC with line out and S/PDIF, Bus-powered

The PCM2906C is Texas Instruments’ single-chip, USB, stereo audio codec with a USB-compliant full-speed protocol controller and S/PDIF. The USB protocol controller requires no software code. The PCM2906C employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter, as well as independent playback and record sampling rates.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00