Features for the PCM2906CEVM-U
Description for the PCM2906CEVM-U
The PCM2906CEVM-U is an evaluation board for Texas Instruments' newly developed USB interface codec. The PCM2906CEVM-Uincludes a PCM2906C device, a bus-powered (500 mA) USB codec with an S/PDIF interface. The evaluation board also includes operational amplifiers for line input/output buffers, a 3.3-V regulator, and a USB connector.