See datasheet for actual packaging/pinout drawings

Package | PIN:

PJT | 32

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.43
10 - 24 $ 9.70
25 - 99 $ 9.36
100 - 249 $ 8.18
250 - 499 $ 7.78
500 - 749 $ 7.16
750 - 999 $ 6.43
1000 - 9999 $ 6.41
  View datasheet for PCM2912APJT View product folder for PCM2912APJT

Adjust your quantity during checkout

PCM2912APJT-Audio CODEC with USB Interface, Mono Microphone Input and Stereo Headphone Output

The PCM2912A is the Texas Instruments single-chip, USB stereo audio codec with a USB, 2.0-compliant, full-speed protocol controller and an analog front-end (AFE) function for headset applications.

The USB protocol controller works with no software code, but USB descriptors can be modified on request. The PCM2912A employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enables independent playback and record sampling rates with low clock jitters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00