See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

PCM3000E


Stereo CODEC with line-out (S/W Control)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.98
10 - 24 $ 8.08
25 - 99 $ 7.55
100 - 249 $ 6.77
250 - 499 $ 6.32
500 - 749 $ 5.50
750 - 999 $ 4.76
1000 - 9999 $ 4.66

Adjust your quantity during checkout

Texas Instruments PCM3000E

The PCM3000/3001 is a low-cost, single-chip stereo audio codec (analog-to-digital and digital-to-analog converter) with single-ended analog voltage input and output. Both ADCs and DACs employ delta-sigma modu- lation with 64-times oversampling. The ADCs include a digital decimation filter and the DACs include an 8-times oversampling digital interpolation filter. TheDACs also include digital attenuation, de-emphasis, infinite zero detection and soft mute to form a complete subsystem. The PCM3000/3001 operates with left-justified, right-justified, I2S or DSP data formats.

The PCM3000 can be programmed with a three-wire serial interface for special features and data formats. The PCM3001 can be pin-programmed for data formats.

The PCM3000 and PCM3001 are fabricated using a highly advanced CMOS process and are available in a small 28-pin SSOP package. The PCM3000/3001 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00