See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 24

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

PCM3002E


Low-Power Stereo CODEC with line-out (S/W Control)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.42
10 - 24 $ 10.30
25 - 99 $ 9.46
100 - 249 $ 8.48
250 - 499 $ 7.83
500 - 749 $ 6.90
750 - 999 $ 6.11
1000 - 9999 $ 5.30

Adjust your quantity during checkout

Texas Instruments PCM3002E

The PCM3002 and PCM3003 are low-cost, single-chip stereo audio codecs (analog-to-digital and digital-to-analog converters) with single-ended analog voltage input and output.

The ADCs and DACs employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter, and the DACs include an 8-times oversampling digital interpolation filter. The DACs also include digital attenuation, de-emphasis, infinite zero detection, and soft mute to form a complete subsystem. The PCM3002 and PCM3003 operate with left-justified (ADC) and right-justified (DAC) formats, while the PCM3002 also supports other formats, including the I2S data format. The PCM3002 and PCM3003 provide a power-down mode that operates on the ADCs and DACs independently.

The PCM3002 and PCM3003 are fabricated using a highly advanced CMOS process, and are available in a 24-pin SSOP package. The PCM3002 and PCM3003 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM3002 programmable functions are controlled by software. The PCM3003 functions, which are controlled by hardware, include de-emphasis, power-down, and audio data format selections.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00