See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCV | 24

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

PCM3006T/2K


Low-Power Stereo CODEC with line-out (H/W Control)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.50
10 - 24 $ 7.65
25 - 99 $ 7.15
100 - 249 $ 6.41
250 - 499 $ 5.98
500 - 749 $ 5.20
750 - 999 $ 4.50
1000 - 9999 $ 3.88

Adjust your quantity during checkout

Texas Instruments PCM3006T/2K

The PCM3006 is a low-cost, single-chip stereo audio codec (analog-to-digital and digital-to-analog converters) with single-ended analog voltage input and output.

Both ADCs and DACs employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter, and the DACs include an 8-times oversampling digital interpolation filter. The DACs also include a digital de-emphasis function. The PCM3006 operates with 16-bit, left-justified for ADC, right-justified for DAC data formats.

The PCM3006 provides a power-down mode that operates on the ADCs and DACs independently.

The PCM3006 is fabricated using a highly advanced CMOS process, and is available in a small 24-pin TSSOP package. The PCM3006 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00