See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM3008T


Low-Power and Low-Voltage Stereo CODEC with line-out (H/W Control)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.07
10 - 24 $ 7.26
25 - 99 $ 6.78
100 - 249 $ 6.08
250 - 499 $ 5.68
500 - 749 $ 4.94
750 - 999 $ 4.28
1000 - 9999 $ 4.19

Adjust your quantity during checkout

Texas Instruments PCM3008T

The PCM3008 is a low cost single chip 16-bit stereo audio codec with single-ended analog voltage input and output.

Both ADCs and DACs employ delta-sigma modulation with 64-times oversampling. ADCs include a digital decimation filter and digital high pass filter. DACs include an 8-times oversampling digital interpolation filter, digital de-emphasis filter and pop-noise free muting which works during the power down ON/OFF sequence. The PCM3008 accepts left-justified format for ADC, and right-justified format for DAC. Independent power-down modes for ADC and DAC are provided.

The PCM3008 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required. It is fabricated using a highly advanced CMOS process and is available in a small 16-pin TSSOP package. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00