See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

S (-10 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM4202DBT


118dB SNR Stereo Audio ADC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.80
10 - 24 $ 7.92
25 - 99 $ 7.39
100 - 249 $ 6.63
250 - 499 $ 6.19
500 - 749 $ 5.38
750 - 999 $ 4.66
1000 - 9999 $ 4.57

Adjust your quantity during checkout

Texas Instruments PCM4202DBT

The PCM4202 is a high-performance, stereo audio analog-to-digital (A/D) converter designed for professional and broadcast audio applications. The PCM4202 architecture utilizes a 1-bit delta-sigma modulator per channel, incorporating a novel density modulated dither scheme for improved dynamic performance.

The PCM4202 supports 24-bit linear PCM output data, with sampling frequencies up to 216kHz. The PCM4202 can also be configured to output either 64x or 128x oversampled, 1-bit direct stream digital (DSD) data for each channel. Support for PCM and DSD output formats makes the PCM4202 suitable for a variety of digital audio recording and processing applications.

The PCM4202 includes a flexible audio serial port interface, which supports standard audio data formats. Audio data format selection, sampling mode configuration, and high-pass filter functions are all programmed using dedicated control pins.

The PCM4202 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O pins are compatible with +3.3V logic families. The PCM4202 is available in a small SSOP-28 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00