See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 20

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PCM5102APWR


2VRMS DirectPath™, 112dB Audio Stereo DAC with 32-bit, 384kHz PCM Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.15
10 - 24 $ 4.64
25 - 99 $ 4.26
100 - 249 $ 3.82
250 - 499 $ 3.53
500 - 749 $ 3.11
750 - 999 $ 2.75
1000 - 9999 $ 2.39

Adjust your quantity during checkout

Texas Instruments PCM5102APWR

The PCM510xA devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM510xA devices use the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

Using Directpath™ charge-pump technology, the PCM510xA devices provide 2.1-VRMS ground centered outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single-supply line drivers.

The integrated line driver surpasses all other charge-pump based line drivers by supporting loads down to 1 kΩ per pin.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

Intelligent clock error and PowerSense undervoltage protection utilizes a two-level mute system for pop-free performance.

Compared with many conventional switched capacitor DAC architectures, the PCM510xA family offers up to 20 dB lower out-of-band noise, reducing EMI and aliasing in downstream amplifiers/ADCs, measured from the traditional 100-kHz OBN measurements to 3 MHz).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00