PCM5102EVM-U PCM5102 Evaluation Module angled board image

PCM5102EVM-U

PCM5102 Evaluation Module

Pricing

Qty Price
+

Features for the PCM5102EVM-U

  • Mini-USB connection to personal computer (PC) provides power, control, and streaming audio data for easy evaluation.
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.
  • Provides rapid prototyping using CodecControl™ Graphical User Interface

Description for the PCM5102EVM-U

The PCM5102EVM-U is a complete evaluation kit for use with a personal computer running the Microsoft Windows™ operating system. The necessary evaluation software can be found online at the PCM5102 Product Folder.

The PCM5102EVM is in the Texas Instruments (TI) EVM form factor, which allows direct evaluation of the device performance and operating characteristics and eases software development and system prototyping.

The PCM5102EVM-U is operational with one mini-USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals and audio data for advanced operation, which allows prototyping and connection to the rest of the development or system.

 

Pricing

Qty Price
+