See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.42
10 - 24 $ 8.47
25 - 99 $ 7.91
100 - 249 $ 7.10
250 - 499 $ 6.62
500 - 749 $ 5.76
750 - 999 $ 4.99
1000 - 9999 $ 4.89
  View datasheet for PCM5252RHBT View product folder for PCM5252RHBT

Adjust your quantity during checkout

PCM5252RHBT-114dB 32-Bit Stereo Differential-Output DAC With miniDSP and Smart Amp Capability

The PCM5252 is a monolithic CMOS integrated circuit that includes a stereo digital-to-analog converter and additional support circuitry in a small QFN package. The PCM5252 uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

The PCM5252 integrates a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators and other differentiating features to their products.

The PCM5252 integrates ROM components of TI’s PurePath™ Smart Amp technology, which allows speakers to be driven with more peak power than their average-power rating, without damage to the speaker by voice coil over excursion or thermal overload.

The PCM5252 provides 4.2VRMS ground-centered differential outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single supply line drivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

Block diagrams for the can be found at Functional Block Diagram.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00