See datasheet for actual packaging/pinout drawings

Package | PIN:

PAP | 64

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.21
10 - 24 $ 6.48
25 - 99 $ 6.06
100 - 249 $ 5.43
250 - 499 $ 5.07
500 - 749 $ 4.41
750 - 999 $ 3.82
1000 - 9999 $ 3.74
  View datasheet for PCM5310PAPR View product folder for PCM5310PAPR

Adjust your quantity during checkout

PCM5310PAPR-4ch/4ch Audio CODEC with 2Vrms Driver

The PCM5310 is a four-channel/four-channel audio codec with a 2-VRMS driver, headphone amplifier, analog multiplexer (mux), and six audio interface ports for digital TV applications.

The PCM5310 accepts left-justified, right-justified, and I2S audio data formats with 16 or 24 bits. The PCM5310 also incorporates many functions through the I2C interface, such as an analog bypass mode, analog volume control, analog level control, analog multiplexer, GPIO, zero flag, short protection, de-emphasis filter, high-pass filter, and digital attenuator. The six audio interface ports each have a built-in digital mux and bypass functions to reduce the need for additional DSP ports or other devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00