See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 24

Temp:

I (-40 to 85)

ECO Plan:

TBD

PDRV10987SPWPR


50W, 12V to 24V, Three-Phase Sensorless BLDC Motor Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.01
10 - 24 $ 3.60
25 - 99 $ 3.39
100 - 249 $ 2.95
250 - 499 $ 2.76
500 - 749 $ 2.38
750 - 999 $ 2.03
1000 - 9999 $ 1.72

Adjust your quantity during checkout

Texas Instruments PDRV10987SPWPR

The DRV10987 device is a 3-phase sensorless 180° sinusodial motor driver with integrated power MOSFETs, which can provide continuous drive current up to 2 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count fan and pump applications.

The DRV10987 device delivers current to the motor with supply voltage as low as 6.2 V. If the power supply voltage is higher than 28 V, the device stops driving the motor and protects the DRV10987 circuitry.

The DRV10987 device uses a proprietary sensorless control scheme to provide continuous sinusoidal drive, which significantly reduces the pure tone acoustics that typically occur as a result of commutation. The interface to the device is designed to be simple and flexible. The motor can be controlled directly through PWM, analog, or I2C inputs. Motor speed feedback is available through both the FG pin and the I2C interface simultaneously.

The DRV10987 device features an integrated buck regulator to step down the supply voltage efficiently to 5 V for powering both internal and external circuits. The 3.3-V LDO also may be used to provide power for external circuits.

An I2C interface allows the user to reprogram specific motor parameters in registers and to program the EEPROM to help optimize the performance for a given application. The DRV10987 device is available in a thermally-efficient HTSSOP, 24-pin package with an exposed thermal pad. The operating ambient temperature is specified from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
LMG34XX-BB-EVM (1)$199.00
LMG3410-HB-EVM (1)$249.00
Subtotal: $448.00
Shipping & Handling: -
Total (USD): $448.00