The DRV5055-Q1 device is a linear Hall effect sensor that responds
proportionally to magnetic flux density. The device can be used for accurate position sensing in a
wide range of applications.
The device operates from 3.3-V or 5-V power supplies. When no magnetic field is present,
the analog output drives half of VCC. The output changes linearly with the
applied magnetic flux density, and four sensitivity options enable maximal output voltage swing
based on the needed sensing range. North and south magnetic poles produce unique voltages.
The device senses magnetic flux that is perpendicular to the top of the package, and the
two package options provide different sensing directions.
The device uses a ratiometric architecture that can eliminate error from
VCC tolerance when the external analog-to-digital converter (ADC) uses the
same VCC for its reference. Additionally, the device features magnet
temperature compensation to counteract how magnets drift, for linear performance across a wide
–40°C to +150°C temperature range.
View datasheet View product folder