See datasheet for actual packaging/pinout drawings

Package | PIN:

LPG | 3

Temp:

S (-40 to 150)

ECO Plan:

TI Store Price:

Qty.Price
1 - 9 $ 1.95
10 - 24 $ 1.74
25 - 99 $ 1.61
100 - 249 $ 1.37
250 - 499 $ 1.27
500 - 749 $ 1.04
750 - 999 $ 0.83
1000 - 9999 $ 0.74
  View datasheet for PDRV5055A3ELPGQ1 View product folder for PDRV5055A3ELPGQ1

Adjust your quantity during checkout

PDRV5055A3ELPGQ1-Automotive, High Accuracy 3.3 V or 5 V Ratiometric Bipolar Hall Effect Sensor Family

The DRV5055-Q1 is a linear Hall effect sensor that responds proportionally to magnetic flux density. The device can be used for accurate position sensing in a wide range of applications.

The device operates from 3.3-V or 5-V power supplies. When no magnetic field is present, the analog output drives half of VCC. The output changes linearly with the applied magnetic flux density, and five sensitivity options enable maximal output voltage swing based on the required sensing range. North and south magnetic poles produce unique voltages.

Magnetic flux perpendicular to the top of the package is sensed, and the two package options provide different sensing directions.

The device uses a ratiometric architecture that can eliminate error from VCC tolerance when the external analog-to-digital converter (ADC) uses the same VCC for its reference. Additionally, the device features magnet temperature compensation to counteract how magnets drift for linear performance across a wide –40°C to +150°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00