See datasheet for actual packaging/pinout drawings

Package | PIN:

DBZ | 3

Temp:

S (-40 to 150)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 1.83
10 - 10 $ 1.64
  View datasheet for PDRV5056A1EDBZTQ1 View product folder for PDRV5056A1EDBZTQ1

Adjust your quantity during checkout

PDRV5056A1EDBZTQ1-Automotive, High Accuracy 3.3 V or 5 V Ratiometric Unipolar Hall Effect Sensor Family

The DRV5056-Q1 device is a linear Hall effect sensor that responds proportionally to magnetic flux density. The device can be used for accurate position sensing in a wide range of applications.

Featuring a unipolar magnetic response, the analog output drives 0.6 V when no magnetic field is present, and increases when a south magnetic pole is applied. This response maximizes the output dynamic range in applications that sense one magnetic pole. Four sensitivity options further maximize the output swing based on the required sensing range.

The device operates from 3.3-V or 5-V power supplies. Magnetic flux perpendicular to the top of the package is sensed, and the two package options provide different sensing directions.

The device uses a ratiometric architecture that can minimize error from VCC tolerance when the external analog-to-digital converter (ADC) uses the same VCC for its reference. Additionally, the device features magnet temperature compensation to counteract how magnets drift for linear performance across a wide –40°C to +150°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00