See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSL | 48

Temp:

I (-40 to 85)

ECO Plan:

TBD

PED171596ARSLR


96-LED Matrix Backlight Driver for RGB and White LEDs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.12
10 - 24 $ 8.23
25 - 99 $ 7.56
100 - 249 $ 6.77
250 - 499 $ 6.25
500 - 749 $ 5.51
750 - 999 $ 4.88
1000 - 9999 $ 4.23

Adjust your quantity during checkout

Texas Instruments PED171596ARSLR

The LED171596A is an LED driver that can individually control up to 96 LEDs. The driver has 9-bit duty cycle and 8-bit current control of each low-side LED current sink. Each current sink can be individually controlled through the I2C-compatible or SPI interface.

The individual LED brightness is internally multiplied with a global brightness register value. This allows the control of all the LEDs at once with a single register or PWM input signal. This global brightness control also passes through a brightness sloper function to create optically smooth brightness transitions without the need for multiple register writes.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00