See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHU | 56

Temp:

I (-40 to 85)

ECO Plan:

TBD

PFPC402RHUT


FPC402 Quad Port Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.11
10 - 24 $ 8.20
25 - 99 $ 7.47
100 - 249 $ 6.74
250 - 499 $ 6.12
500 - 749 $ 5.39
750 - 999 $ 4.77
1000 - 9999 $ 4.14

Adjust your quantity during checkout

Texas Instruments PFPC402RHUT

The FPC402 quad port controller serves as a low-speed signal aggregator for common port types such as SFP, QSFP, Mini-SAS HD, and others. The FPC402 aggregates all low-speed control and I2C signals across four ports and presents a single easy-to-use management interface to the host (I2C or SPI). Multiple FPC402s can be used in high-port-count applications with one common control interface to the host. The FPC402 is designed to allow placement on the bottom side of the PCB, underneath the press fit connector, to simplify routing. This localized control of the low-speed signals in the ports cuts system BOM costs by enabling the use of smaller IO count control devices (FPGAs, CPLDs, and MCUs) and by reducing routing layer congestion.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00