See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

PGA103U


Programmable Gain Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.38
10 - 24 $ 7.54
25 - 99 $ 7.04
100 - 249 $ 6.32
250 - 499 $ 5.90
500 - 749 $ 5.13
750 - 999 $ 4.44
1000 - 9999 $ 4.35

Adjust your quantity during checkout

Texas Instruments PGA103U

The PGA103 is a programmable-gain amplifier for general purpose applications. Gains of 1, 10, or 100 are digitally selected by two CMOS/TTL-compatible inputs. The PGA103 is ideal for systems that must handle wide dynamic range signals.

The PGA103’s high speed circuitry provides fast settling time, even at G=100 (8ms to 0.01%). Bandwidth is 250kHz at G=100, yet quiescent current is only 2.6mA. It operates from ±4.5V to ±18V power supplies.

The PGA103 is available in 8-pin plastic DIP and SO-8 surface-mount packages, specified for the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00