See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

PGA116AIPW


Zero-Drift, Programmable Gain Amplifier with MUX

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.28
10 - 24 $ 3.85
25 - 99 $ 3.60
100 - 249 $ 3.22
250 - 499 $ 3.01
500 - 749 $ 2.62
750 - 999 $ 2.27
1000 - 9999 $ 2.22

Adjust your quantity during checkout

Texas Instruments PGA116AIPW

The PGA112 and PGA113 devices (binary and scope gains) offer two analog inputs, a three-pin SPI interface, and software shutdown in a 10-pin, VSSOP package. The PGA116 and PGA117 (binary and scope gains) offer 10 analog inputs, a SPI interface with daisy-chain capability, and hardware and software shutdown in a 20-pin TSSOP package.

All versions provide internal calibration channels for system-level calibration. The channels are tied to GND, 0.9 VCAL, 0.1 VCAL, and VREF, respectively. VCAL, an external voltage connected to Channel 0, is used as the system calibration reference. Binary gains are: 1, 2, 4, 8, 16, 32, 64, and 128; scope gains are: 1, 2, 5, 10, 20, 50, 100, and 200.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00