See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.47
10 - 24 $ 15.31
25 - 99 $ 14.77
100 - 249 $ 12.91
250 - 499 $ 12.28
500 - 749 $ 11.30
750 - 999 $ 10.15
1000 - 9999 $ 10.11
  View datasheet for PGA202KP View product folder for PGA202KP

Adjust your quantity during checkout

PGA202KP-Digitally Controlled Programmable-Gain Instrumentation Amp

The PGA202 is a monolithic instrumentation amplifier with digitally controlled gains of 1, 10, 100, and 1000. The PGA203 provides gains of 1, 2, 4, and 8. Both have TTL or CMOS-compatible inputs for easy microprocessor interface. Both have FET inputs and a new transconductance circuitry that keeps the bandwidth nearly constant with gain. Gain and offsets are laser trimmed to allow use without any external components. Both amplifiers are available in ceramic or plastic packages. The ceramic package is specified over the full industrial temperature range while the plastic package covers the commercial range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00