See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 23.98
10 - 24 $ 22.29
25 - 99 $ 21.51
100 - 249 $ 18.79
250 - 499 $ 17.89
500 - 749 $ 16.46
750 - 999 $ 14.77
1000 - 9999 $ 14.73
  View datasheet for PGA206UA View product folder for PGA206UA

Adjust your quantity during checkout

PGA206UA-High-Speed Programmable Gain Instrumentation Amplifier

The PGA206 and PGA207 are digitally programmable gain instrumentation amplifiers that are ideally suited for data acquisition systems.

The PGA206 and PGA207's fast settling time allows multiplexed input channels for excellent system efficiency. FET inputs eliminate IB errors due to analog multiplexer series resistance.

Gains are selected by two CMOS/TTL-compatible address lines. Analog inputs are internally protected for overloads up to ±40V, even with the power supplies off. The PGA206 and PGA207 are laser-trimmed for low offset voltage and low drift

The PGA206 and PGA207 are available in 16-pin plastic DIP and SOL-16 surface-mount packages. Both are specified for –40°C to +85°C operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00