See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 21.12
10 - 24 $ 19.64
25 - 99 $ 18.95
100 - 249 $ 16.56
250 - 499 $ 15.76
500 - 749 $ 14.50
750 - 999 $ 13.02
1000 - 9999 $ 12.97
  View datasheet for PGA2310PA View product folder for PGA2310PA

Adjust your quantity during checkout

PGA2310PA-+/-15V Stereo Audio Volume Control

The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from ±15-V analog power supplies enables the PGA2310 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2310 yields low noise and distortion, while providing the capability to drive 600-Ω loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining multiple PGA2310 devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00