See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.55
10 - 24 $ 7.95
25 - 99 $ 7.68
100 - 249 $ 6.71
250 - 499 $ 6.38
500 - 749 $ 5.87
750 - 999 $ 5.27
1000 - 9999 $ 5.25
  View datasheet for PGA2311PA View product folder for PGA2311PA

Adjust your quantity during checkout

PGA2311PA-+/-5V Stereo Audio Volume Control

The PGA2311 device is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The PGA2311 uses an internal high-performance operational amplifier to yield low noise and distortion. The PGA2311 also provides the capability to drive 660-Ω loads directly without buffering. The 3-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA2311 devices.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00