Features for the PGA2505EVM
- Accepts either XLR- or TRS-balanced input connections
- ?Configurable front-end circuit options for prototyping pads and filters
- XLR-balanced output with flexible output loading options
- Buffered PC parallel and DATA_IN ports provide host interface connections
- DATA_OUT port allows daisy-chaining of multiple PGA2505EVM boards
- Register readback function supports host interface diagnostic capability
- LED indicators for GPOs and the over-range output (OVR)
- Common-mode voltage input (VCOMIN) terminal
- ?Includes applications software that is compatible with most personal computers with a built-in parallel port and equipped with Microsoft Windows 9x, 2000, or XP operating systems
- Requires +5V and –5V analog supplies, as well as a +5V digital supply
Description for the PGA2505EVM
The PGA2505EVM is a convenient platform for evaluating the performance and features of the PGA2505. The PGA2505 is a digitally-controlled, microphone preamplifier designed for amplifying the output of dynamic and condenser microphones and driving high-performance audio analog-to-digital (A/D) converters.