See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.67
10 - 24 $ 8.99
25 - 99 $ 8.68
100 - 249 $ 7.58
250 - 499 $ 7.21
500 - 749 $ 6.64
750 - 999 $ 5.91
1000 - 9999 $ 5.91
  View datasheet for PGA2505IDB View product folder for PGA2505IDB

Adjust your quantity during checkout

PGA2505IDB-Gain Range: 0dB, and 9dB to 60dB, in 3dB steps

The PGA2505 is a digitally-controlled, analog microphone preamplifier designed for use as a front-end for high-performance audio analog-to-digital converters (ADCs). The PGA2505 features include low noise, wide dynamic range, and a differential signal path. An on-chip dc servo loop is employed to minimize dc offset, while a common-mode servo function may be used to enhance common-mode rejection.

The PGA2505 features a gain range of 9dB through 60dB (3dB/step), along with a unity gain setting. The wide gain range allows the PGA2505 to be used with a variety of microphones. Gain settings and internal functions are programmed using a 16-bit control word, which is loaded using a simple serial port interface. A serial data output pin provides support for daisy-chained connection of multiple PGA2505 devices. Four programmable digital outputs are provided for controlling the external switching of input pads, phantom power, and high-pass filters. The PGA2505 requires both +5V and -5V power supplies and is available in a small SSOP-24 package.

View datasheet
View product folder
Order SummaryEdit >
INA217AIP (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00