See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

PGA280AIPW


Zero Drift, HV Programmable Gain Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.71
10 - 24 $ 6.03
25 - 99 $ 5.63
100 - 249 $ 5.05
250 - 499 $ 4.72
500 - 749 $ 4.10
750 - 999 $ 3.55
1000 - 9999 $ 3.48

Adjust your quantity during checkout

Texas Instruments PGA280AIPW

The PGA280 is a high-precision instrumentation amplifier with digitally-controllable gain and signal integrity test capability. This device offers low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise with superior common-mode and supply rejection to support high-resolution precision measurement. The 36V supply capability and wide, high-impedance input range comply with requirements for universal signal measurement.

Special circuitry prevents inrush currents from multiplexer (MUX) switching. In addition, the input switch matrix enables easy reconfiguration and system-level diagnostics—overload conditions are indicated.

The configurable general-purpose input/output (GPIO) offers several control and communication features. The SPI can be expanded to communicate with more devices, supporting isolation with only four ISO couplers. The PGA280 is available in a TSSOP-24 package and is specified from –40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00