Features for the PGA300EVM-034
- Current mode evaluation
- Voltage mode evaluation
- OWI circuitry
- This circuit design is tested and includes GUI and Getting Started guide
Description for the PGA300EVM-034
The PGA300EVM allows evaluating all the features of the PGA300 in either voltage mode or current mode. The PGA300EVM has a resistive bridge on board with a potentiometer allowing for differential input voltages to be adjusted by the user to emulate a pressure sense element. The EVM also includes circuitry for OWI communication.