See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

PGA302EVM-037-PGA302 Pressure Sensor Signal Conditioner Evaluation Module

PGA302EVM-037 is an evaluation module (EVM) that provides a platform to test the PGA302 in the TSSOP package. PGA302EVM-037 is shipped with a PGA302 device soldered down on the board. The user is able to emulate a pressure sensor with an onboard resistive bridge controlled by a digital potentiometer, generate input voltages, and evaluate the voltage mode and digital outputs of the PGA302.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00