See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRK | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

PGA308AIDRKT


Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain & Offset

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.59
10 - 24 $ 4.14
25 - 99 $ 3.80
100 - 249 $ 3.41
250 - 499 $ 3.15
500 - 749 $ 2.77
750 - 999 $ 2.45
1000 - 9999 $ 2.13

Adjust your quantity during checkout

Texas Instruments PGA308AIDRKT

The PGA308 is a programmable analog sensor signal conditioner. The analog signal path amplifies the sensor signal and provides digital calibration for offset and gain. Calibration is done via the 1W pin, a digital One-Wire, UART-compatible interface. For three-terminal sensor modules, 1W may be connected to VOUT and the assembly programmed through the VOUT pin. Gain and offset calibration parameters are stored onboard in seven banks of one-time programmable (OTP) memory. The power-on reset (POR) OTP bank may be programmed a total of four times.

The all-analog signal path contains a 2×2 input multiplexer (mux) to allow electronic sensor lead swapping, a coarse offset adjust, an auto-zero programmable gain instrumentation amplifier (PGA), a fine gain adjust, a fine offset adjust, and a programmable gain output amplifier. Fault monitor circuitry detects and signals sensor burnout, overload, and system fault conditions. Over/under-scale limits provide additional means for system level diagnostics. The dual-use DOUT/VCLAMP pin can be used as a programmable digital output or as a VOUT over-voltage clamp.

For detailed application information, see the PGA308 User's Guide (SBOU069) available for download at www.ti.com.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00