See datasheet for actual packaging/pinout drawings

Package | PIN:

RHH | 36

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.78
10 - 24 $ 5.20
25 - 99 $ 4.86
100 - 249 $ 4.36
250 - 499 $ 4.07
500 - 749 $ 3.54
750 - 999 $ 3.06
1000 - 9999 $ 3.00
  View datasheet for PGA400QRHHRQ1 View product folder for PGA400QRHHRQ1

Adjust your quantity during checkout

PGA400QRHHRQ1-Automotive Catalog Programmable Sensor Signal Conditioner w/ Microcontroller

The PGA400-Q1 device is an interface device for piezoresistive, strain gauge, and capacitive-sense elements. The device incorporates the analog front end (AFE) that directly connects to the sense element and has voltage regulators and an oscillator. The device also includes a sigma-delta analog-to-digital converter (ADC), 8051 WARP core microprocessor, and OTP memory. Sensor compensation algorithms can be implemented in software. The PGA400-Q1 device also includes two digital-to-analog converter (DAC) outputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00