See datasheet for actual packaging/pinout drawings


Package | PIN:

PAP | 64


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Resolver-to-digital converter with integrated exciter amplifier and power supply

TI Store Price:

1 - 9 $ 12.59
10 - 24 $ 11.34
25 - 99 $ 10.87
100 - 249 $ 9.56
250 - 499 $ 9.15
500 - 749 $ 8.43
750 - 999 $ 7.60
1000 - 9999 $ 6.75

Adjust your quantity during checkout

Texas Instruments PGA411QPAPRQ1

The PGA411-Q1 device is a resolver-to-digital converter, with an integrated exciter-amplifier and boost-regulator power supply, that is capable of both exciting and reading the sine and cosine angle from a resolver sensor. The integration of the exciter amplifier and boost supply with protection in the PGA411-Q1 device enables cost reductions of the bill of materials (BOM) and space reductions on the printed-circuit board (PCB) because of the elimination of most external and passive components.

The PGA411-Q1 device also has an internal clock for generating a sine wave used for sensor excitation. The architecture of the analog front-end (AFE) allows the user to output 10 bits or 12 bits of resolution for the angle position and velocity. Because of high integration, the PGA411-Q1 device has diagnostics and protection on each internal block inside the device. The integrated diagnostics monitor can signal a fault condition through a dedicated pin which can be used as a MCU interrupt. These features allow flexibility in both resolver sensor choice and platform scalability. Additionally, the PGA411-Q1 was designed according to the requirements of ISO 26262 for functional safety applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00